powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - multi-axis modular system - (EN)

693 views

RK multi-axis modular system - Perfectly tailored to each other, selected quickly and easily

 

Multi-axis systems are an economic alternative to robots in many applications, such as  handling solutions.

With the new modular system, linear, planar and three-dimensional gantries can be set up quickly and simply using the RK DuoLine and RK MonoLine series as the basis.

 

Features

 

System angle bracket, system plates and clamping bars:

- enable the quick and easy connection of linear actuators

- reduced assembly work through the integrated installation aids

- prepared as standard for attaching drag chains

- scope of delivery complete with the required fastenings

Cable management:

- Multi-axis systems are optionally available with matching holders and support surface profiles.

- The support surface profiles are suitable for the use of drag chains from different manufacturers.

Motor adaption:

- standard motor adapter kits available for a variety of motor and gear unit manufacturers

- motor adapter, servo coupling with zero backlash and assembly material as a complete set

- Complete motor adapter kits manufactured to your specifications on request.

Delivery options:

- Assembly by the customer according to instructions.

- assembly by RK Rose+Krieger completely or segmentally

0 comments