powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - Anti-Twist-System - Light Clamps - (EN)

Created by b2b rk-online October 24, 2022 - Category: Mechanical & Electrical » Joining Technique - Tags: #accessory  #clamp fittings 
589 views

Anti-Twist-System - Fast, precise and rotation-locked system configurations

 

Rotation locking system for RK Light Clamps – our plastic tube connectors

 

RK Rose+Krieger has expanded its range of accessories for singlepiece RK Light Clamps plastic tube connectors in the 30 mm size. When used with system configurations, the new Anti-Twist rotation locking system guarantees time savings in assembly and makes for simple adjustment of the construction.


The system is made of anodised aluminium tubing (30 mm diameter) with four profile slots offset at an angle of 90° plus black, reinforced polyamide plastic clips. It can be combined with any 30 mm singlepiece RK Light Clamp with closed design.


Your added value:
Safe - anti-rotation in 90° steps
Stable - absorption of up to three times higher torsional moments
Fast - Significant time savings during assembly
Efficient - Complex systems can be assembled by one person
Simple - Clips can be mounted without tools
Compatible - Can be used with closed RK Light Clamps Ø 30

0 comments