powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created November 18, 2014 by Arno van Dalsum, 0 comments, 678 views, 0 likes, Category: Lifting Technology
    Red Rooster Druckluftwinden 0,2 - 35 Tonnenwww.rami-yokota.com Red Rooster Druckluftwinden sind auf Maß produzierte Produkte. Viele Bauarten sind möglich und die Wahl einer Winde ist von vielen Normen und Kriterien abhängig. Hier werden verschiedene Möglichkeiten und Verfahren aufgeführt, die Ihnen bei der Wahl der von Ihnen gewünschten Winde helfen. Anwendungen:Das Heben und Winden von verschiedenen Materialien und Ladungen auf Schiff, imOff-Shore-Bereich, Schiffbau usw. Auf Anfrage:• Schalldämpfer•..
  • Created November 18, 2014 by Arno van Dalsum, 0 comments, 522 views, 0 likes, Category: Lifting Technology
    Red Rooster Drucklufthebezüge DRUCKLUFTHEBEZÜGE 0,125-100 TONNENKOMPAKT, KRÄFTIG UND SICHER www.rami-yokota.com KompakthebezügeMinihebezügeDrucklufthebezügeLaufkatzenEx-geschütztZubehör
  • Created November 18, 2014 by Arno van Dalsum, 0 comments, 601 views, 0 likes, Category: Lifting Technology
    Red Rooster Palans pneumatiques: Compact, Robuste et Sûr Palans pneumatiques à chaîne www.rami-yokota.com 125 kg à 100 tonnes Palans compactsMini palansPalans PneumatiquesChariots pneumatiquesAnti-étincelleAccessoires
  • Created November 18, 2014 by Arno van Dalsum, 0 comments, 661 views, 1 like, Category: Lifting Technology
    RED ROOSTER AIR WINCHESARE CUSTOM MADE PRODUCTSRed Rooster Air Winches 0,2 - 3,5 tonneswww.rami-yokota.com Choosing a winch:Many constructions are possible, and there are many norms and selection criteria for choosing a winch. Applications:Hoisting and pulling of various equipment and loads on ships, offshore, shipyards etc. For manrider winches, please send your enquiry. Optional• Silencers• Air treatment unit, consisting of filter, regulator and lubricator Electric winchesPlease contact us!
  • Created November 18, 2014 by Arno van Dalsum, 0 comments, 864 views, 1 like, Category: Lifting Technology
    Red RoosterAir Chain Hoists AIR CHAIN HOISTS 0,125-100 TONNESCOMPACT, POWERFUL AND SAFE www.rami-yokota.com Compact HoistsMini HoistsAir Chain HoistsTrolleysSpark Resistant HoistsAccessories
  • Created October 14, 2014 by Bruce Hamper, 0 comments, 1,061 views, 1 like, Category: Lifting Technology
    Dimensions & Performance data for E-Series Single Face Metric Machine Screw Jacks and Ball Screw Jacks. Capacity ratings from 5kN up to 1000kN in translating screw and rotating screw designs. Accessories and options are also included.
  • Created October 13, 2014 by Bruce Hamper, 0 comments, 1,706 views, 1 like, Category: Lifting Technology
    Dimensions & Performance data for C-Series Cubic Metric Machine Screw Jacks. All Capacity ratings from 10kN up to 100kN in translating screw and rotating screw designs. Also, Dimensions & Performance data for S-Series Cubic High Performance Metric Machine Screw Jacks. All Capacity ratings from 25kN up to 200kN in translating screw and rotating screw designs.
  • Created September 12, 2014 by Dalibor Pejicic, 0 comments, 863 views, 0 likes, Category: Lifting Technology
    SAPEM LIFTING            Lifting beams  Clamping systems  «Heavy duty» flat slings       Special fittings        Identification plate HANDLING           Tilters  Tilting systems  AEROTRANSPORT LASHINGISO corner secured lashing lugLashing lugsServices  SPECIAL MACHINERY SERVICESTechnical data sheetsGeneral sales conditions  
  • Created September 11, 2014 by Dalibor Pejicic, 0 comments, 2,176 views, 0 likes, Category: Lifting Technology
    SAPEM Systèmes de préhension Sangles «heavy duty»  Accessoires spéciaux Plaques d’identification RetourneursSystèmes de retournement ARRIMAGE AERONAUTIQUE Pontet sécurisé pour coin ISOEtriers d’arrimageServices OUTILLAGES SPECIAUX Fiches tecnhiques SERVICES Conditions générales de vente