powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created April 7, 2021 by Günter Schulz, 0 comments, 747 views, 0 likes, Category: Pressing Technique
    Universal unit BDK-1.3 is used for the safe double sheet metal detection of non-ferrous sheet metals. Its applications include both non-contact and single surface contact measurement, as well as for double surface non-contact measurement. The system includes both an evaluation device (BDK) and up to 2 sensors. T-couplers and/or a sensor switch can be used to operate further sensors. It is fully programmable with simple controls, for setting and storing up to 256 memory locations with respect to various materials and thicknesses and their associated shee..
  • Created July 30, 2020 by Günter Schulz, 0 comments, 1,243 views, 0 likes, Category: Pressing Technique
    Doppelblechkontrollen und Blechdickenmessgeräte überwachen die automatische Abstapelung und Vereinzelung von Eisen- oder Nichteisenblechen an Blechverarbeitungsmaschinen (z.B. Pressen) mit automatischen Ladeeinrichtungen wie Abstapler, Roboter, Feeder usw. Durch Doppelblecherkennung bzw. Blechdickenmessung wird ein Zusammenkleben von zwei oder mehrerer Bleche sicher erkannt. Die Beschädigung der Anlage oder des Werkzeugs kann somit verhindert werden. Mit dem universellen System BDK, dem besonders bedienungsfreundlichen BDK Compact oder den..
  • Created July 30, 2020 by Günter Schulz, 0 comments, 1,166 views, 0 likes, Category: Pressing Technique
    Double sheet metal monitors and thickness measurement devices monitor the automated destacking and separation of ferrous (Fe) or non-ferrous (NE) metal sheets in metal processing equipment (e.g. presses) with automatic feeding systems such as destackers, robots, feeders, etc. By detecting double sheets or thickness measurement, the presence of two or more sheets stuck together can be reliably detected and the process stopped before the tool or the machine itself are damaged. In the universal BDK system, especially the user-friendly BDK Compact or th..
  • Created February 16, 2018 by Anonymous -, 0 comments, 2,513 views, 0 likes, Category: Pressing Technique
    Ortlinghaus Group Applications Systems Comparison Advantages of Ortlinghaus Systems Solutions Essential Advantages  
  • Created January 7, 2015 by Dalibor Pejicic, 0 comments, 4,031 views, 0 likes, Category: Pressing Technique
    Kleinförderbänder Taumelnietmaschinen Montageanlagen Rundschaltteller Mehrspindelnietköpfe Handhebelpressen Druckluftpressen Hydro-Pneumatische Pressen INHALTSVERZEICHNIS EXTRAS FÜR HANDHEBELPRESSEN KNIEHEBELPRESSEN