Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
5.9.2.9.3. Rendering
matrices
5.9.2.9.3.2. Matrix for
attributes "Percentage Metallic" and "Roughness"
|
|
---|---|
Prev | Next |
This matrix considers the use of Percentage Metallic and Roughness with different settings of part color and part material in relation to different settings of face color and face material.
Explanations on single combinations
part color has no settings of Percentage Metallic and Roughness, so default values are used.
Once part material is used, values are used from there. At that it doesn't matter, if option Mix color with color texture is set or not.
Neither face color nor part color contain settings concerning Percentage Metallic and Roughness, that's why default values are used.
Once part material is used, values from there are used. At that is doesn't matter if option Mix color with color texture is set or not.
face material | face color + face material | face color + face material mix:
Once a render material has been specified via face material, it overwrites the settings concerning part.