powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

AMF - MARKING AND CLEANING TOOLS (EN)

3,958 views

MARKING AND CLEANING TOOLS

The AMF-Writers and AMF-Markers are tools for the permanent marking of workpieces. They are preferably clamped in collets and Weldon chucks and mounted in the machine spindle of a CNC machine.

Marking is accomplished through a combination of material compression and displacement, which we call „drumming". That means, the marking is made using a special needle with an extremely hard ball. The tool works both with and without spindle rotation.

Thanks to the special design and very high quality guides, this tool can provide an even and high-quality marking without height adjustment by the spindle, for smooth and rough surfaces that can be uneven by between 3 and 9 mm. The adaptation to different materials, material hardness and implementation of different marking depths is infinitely adjustable.

0 comments